Factory Automation

Font Size:
Large categories

Reset

Medium categories

Reset

Sales Status

Reset

Search by specification Product list

MELSEC-L Series

Product categories

Select

Total 22

from 1-22

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Large categories Medium categories Model name Outline
Programmable controller CPU   L02SCPU
2024/09 Discontinued
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: sink output
Programmable controller CPU L02SCPU-P
2024/09 Discontinued
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: source output
Programmable controller CPU L02CPU Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface
Programmable controller CPU L02CPU-P
2024/09 Discontinued
Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface
Programmable controller CPU L06CPU Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 240K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface
Programmable controller CPU L06CPU-P Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 240K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface
Programmable controller CPU L26CPU Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface
Programmable controller CPU L26CPU-P Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface
Programmable controller CPU L26CPU-BT Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface, CC-Link master/local station function available
Programmable controller CPU L26CPU-PBT Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 260K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 1040K bytes, external interface: USB/Ethernet, built-in I/O: source output, with SD memory card interface, CC-Link master/local station function available
Programmable controller CPU Product package L02CPU-SET Product package of L02CPU, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L02CPU-P-SET
2024/09 Discontinued
Product package of L02CPU-P, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L06CPU-SET Product package of L06CPU, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L06CPU-P-SET Product package of L06CPU-P, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L26CPU-SET Product package of L26CPU, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L26CPU-P-SET Product package of L26CPU-P, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L26CPU-BT-SET Product package of L26CPU-BT, L61P (power supply module), and L6DSPU (display unit)
Programmable controller CPU Product package L26CPU-PBT-SET Product package of L26CPU-PBT, L61P (power supply module), and L6DSPU (display unit)
Option Display unit L6DSPU Number of displayed characters: 16 one-byte characters x 4 lines, displayable characters: Hiragana/ Kanji/Alphanumeric/Katakana/ symbols, supported language: Japanese/English, backlight: green (normal)/red (error)
Option RS-232 adapter L6ADP-R2 Connector for peripherals supporting RS-232
Option RS-422/485 adapter L6ADP-R4 Connector for peripherals supporting RS-422/485
Option END cover with error terminal L6EC-ET END cover with ERR terminal
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 22

from 1-22

1