Software Tools NC Designer2
![](/fa/products/assets/img/img_mv-1_sm.jpg)
![Screen Design](/fa/products/cnt/cnc/smerit/nc_designer2/img/head_img.gif)
NC Designer2 provides a development environment that allows machine tool builders to customize screens easily.
Two types of screen development methods are available: the interpreter system (programming without C++) for simple
screen development and the compiler system (programming with C++) with a complex controller.
M800VM80VM800M80E80M700VM70VE70
Overview
●What can I use to create an original screen to differentiate the machine?
Use NC Designer2!
![Combine parts to customize the screen without programming. | Easy to make a trend graph](/fa/products/cnt/cnc/smerit/nc_designer2/img/function_01.png)
*The trend graph is a dedicated control of the M800V/M80V/M800/M80/E80 Series.
Functions
- Registration of screens created in the CNC menu
Screens created using NC Designer2 can be registered in the main operation, setup and editing menus. - Easy to create custom screens using the template and macro functions
Screens can be created easily by using Mitsubishi Electric standard screen templates.
Various original processes can also be added easily using macro language instead of C language. - C Language Library strongly supports screen development
Besides drawing, this function strongly supports event controls such as mouse and key operations and window functions that are indispensable for creating GUI such as the window system, etc.
Specifications
Supported OS | WindowsⓇ 10/WindowsⓇ 11 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
---|---|
Languages | English/Japanese |
Languages supported in original screen | English/Japanese/German/Italian/French/Spanish/Simplified Chinese/Traditional Chinese/ Korean/Portuguese/Hungarian/Dutch/Swedish/Turkish/Russian/Czech/Polish/Indonesian/Vietnamese*1 |
Supported CNCs | M800V/M80V/M800/M80/E80/M700V/M70V/E70 Series |
*1.Excluding the M700V/M70V/E70 Series.