PLC engineering software (MELSEC) MELSOFT MX Sheet
![](/fa/products/assets/img/img_mv-1_sm.jpg)
![](assets/img/key_visual.png)
Enables monitoring of the programmable controller or motion controller, log data, collect alarm information, and changing setting values, etc., using familiar Excel® software.
Simple and program-less setting
MX Sheet operation conditions can be set from Excel®.
Therefore, a communication program is not required to communicate between programmable controller and Excel®.
![](assets/img/illust01.gif)
Direct connection between office and field
The device data in the programmable controller is monitored and logged real time before being written to Excel®. Recipe data can also be transferred to programmable controller directly from Excel®.
![](assets/img/illust02.gif)
Auto-generate periodic reports
The data displayed on Excel® is automatically saved or printed at the specified time or as requested by the programmable controller. Periodic reports and test result lists are generated automatically.
![](assets/img/illust03.gif)
Daily reports and monthly reports can be automatically saved and printed according to various conditions.