Controllers MELSEC iQ-R Series Product features -Network-
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Ethernet interface module
The module is equipped with two ports that can be used as either a general Ethernet, CC-Link IE Controller Network (twisted-pair cable), or CC-Link IE Field Network.
![](img/pho_ethernet01.jpg)
Features<sup>Easy data sharing with third-party programmable controllers without programs</sup>
- Communication without a program
- The Ethernet interface module allows device data exchange by parameter registration with Mitsubishi Electric programmable controllers as well as third-party programmable controllers (simple CPU communication function)*1
- Data collection is easier without changing programs of the existing programmable controllers
- *1.Click here for the list of connectable devices
![](img/fig_ethernet01.jpg)
- *2.Supported by the embedded Ethernet port only.
Dual Ethernet ports support two networks
- Multiple network compatibility
- Equipped with two Ethernet ports, the module enables Ethernet, CC-Link IE Controller Network, and CC-Link IE Field Network communications. Different networks can be simultaneously connected to the two Ethernet ports
![](img/fig_ethernet02.jpg)
Access to third-party devices' information (memory area)
- Communication without a program
- Simple device communication function enables communication not only with Mitsubishi Electric devices but also with third-party devices (robots, temperature controllers, etc.) to obtain various information such as operation and diagnostic information
- Reads/writes necessary data in the target device by simply selecting a command. This is useful when accessing the proprietary data in a specific device
![](img/fig_ethernet03.jpg)
- *4.Click here for details on MELSEC iQ-R Simple Device Communication Library Reference Manual (SH-082515ENG)
List of Applicable Models
Manufacturer | Device Type | Model | Software version of the engineering tool |
Firmware version of the RJ71EN71 and the RnENCPU (network part) |
---|---|---|---|---|
YASKAWA Electric Corporation | Industrial robot |
|
“1.075D” or later | “56” or later |
Mitsubishi Electric | CR800 | “1.075D” or later | “56” or later | |
FANUC | R-30iB | “1.085P” or later | “59” or later | |
UNIVERSAL ROBOTS |
|
“1.085P” or later | “59” or later | |
|
“1.100E” or later | “59” or later | ||
RKC INSTRUMENT | Temperature controller | FB series
|
“1.085P” or later | “59” or later |
SRZ series (COM-JL)
|
“1.085P” or later | “59” or later | ||
SRZ series (COM-ME-1)
|
“1.085P” or later | “59” or later | ||
Azbil |
|
“1.085P” or later | “59” or later | |
Yokogawa Electric | UTAdvanced
|
“1.090U” or later | “59” or later | |
Mitsubishi Electric | Molded Case Circuit breaker with measuring display unit |
|
“1.095Z” or later | “71” or later |
Energy measuring unit |
EcoMonitorLight
|
“1.100E” or later | “71” or later | |
EcoMonitorLight
|
“1.095Z” or later | “71” or later | ||
EcoMonitorPlus
|
“1.095Z” or later | “71” or later | ||
Omron | RFID system |
V680S Series
|
“1.095Z” or later | “71” or later |
KEYENCE | Recorder |
|
“1.095Z” or later | “59” or later |
Yokogawa Electric |
|
“1.100E” or later | “59” or later | |
Mitsubishi Electric | Electronic Multi-Measuring Instrument |
ME96 Series
|
“1.095Z” or later | “71” or later |
Omron | Switch mode power supply | S8VK-X | “1.100E” or later | “59” or later |
The Japan Steel Works | Injection molding machine | J-ADS | “1.100E” or later | “59” or later |
General Purpose Library | MODBUS/TCP Compatible Device | MODBUS/TCP | “1.100E” or later | “75” or later |
Specifications<sup>Ethernet interface module specifications</sup>
Item | RJ71EN71*5 |
---|---|
Transmission specifications | |
Data transmission speed (bps) | 1G/100M/10M |
Interface | RJ45 connector (Auto MDI/MDI-X) |
Max. frame size (byte) | 1518/9022 (when jumbo frames are used) |
IP version | Compatible with IPv4 |
Sending/receiving data storage memory | |
Number of simultaneous open connections | 128 |
Fixed buffer | 5K words x 16 (only P1 can be used) |
Socket communications | 5K words × 48 (when only P1 is used), 5K words × 112 (when only P1/P2 is used) |
Random access buffer | 6K words × 1 |
Simple CPU communication function | ● |
MODBUS®/TCP communication function | ●*6 |
CC-Link IE Field/Controller Network cable specifications | |
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP) |
- *5.The specifications differ for the MELSEC-Q Series-compatible Ethernet mode.
- *6.The MODBUS®/TCP master function is supported when used with the simple CPU communication function or predefined protocol support function.