Power Management MetersCW-5L Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specifications
Category |
Group |
Circuit voltage |
Use |
Model name |
Rated primary current (A) |
Secondary current (A) |
Rated burden (VA) |
Applicable standards |
Accuracy (class) |
Overcurrent strength (times) |
Highest voltage / withstand voltage (kV) |
Frequency (Hz) |
Mass (kg) |
Instrument Transformers |
Current Transformers (CT) |
Less than or equal to 1100V |
General-use meters |
400 |
1 |
5 |
JIS C 1731-1 |
1.0 |
40 |
1.15/4/- |
Both 50/60 |
0.5 |
*1 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.
*2 Product weight may vary due to changes in core characteristics.