Energy Saving Supporting DevicesEMU4-AX4 Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specifications
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Input specifications | Number of input contacts | |
Input signal format | ||
Rated input voltage/current | ||
Input pulse conditions | ||
Measured items | ||
Range of measurement values | ||
Accuracy | ||
Data update cycle | ||
External output | Output signal type | |
Functions | Alarm elements | |
Compatible standard | ||
Consumption VA | Single unit | |
Weight | ||
External dimensions (unit: mm) |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorPlus |
Analog Input Unit |
4 points |
Differential input (0 to +5V, 0 to +20mA) |
Voltage: 0 to +5V (Input resistance: 1MΩ) Current: 0 to +20mA (Input resistance: 250Ω) * Input range (voltage/current) can be switched. (Switch each channel in the settings.) |
- |
AD conversion value, scaling value, number of times level exceeded |
AD conversion value: 0 to 4095 Scaling value: -32,767 to 32,767 |
AD conversion value: Input rating ±1.0% (23℃±10℃) |
1 ms x number of channels 50 ms x number of channels |
Non-voltage a-contact, 1 output |
Scaling value upper/lower limit monitoring, scaling value upper limit monitoring, scaling value lower limit monitoring |
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1 |
110V AC: 2.0VA, 220V AC: 2.5VA |
0.2kg |
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts) (Maximum size including projections: 41.5 (W) x 99 (H) x 92.9 (D)) |
*Refer to the catalog or manual for the detail specifications.