Energy Saving Supporting DevicesEMU4-LM Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic Specification
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Ratings | ||
Power interruption backup | ||
Set value | ||
Logging data System log data |
||
Timer operation | ||
Clock accuracy | ||
Output data storage media *1 | ||
Compatible model | ||
Compatible standard | ||
Usage environment | Operating temperature | |
Operating humidity | ||
Storage temperature | ||
Altitude | ||
Weight | ||
External dimensions (unit: mm) | ||
Parts sold separately | ||
Consumables sold separately | ||
Logging Specification | Logging mode | Automatic update |
Date/time designation | ||
Logging data type | Detailed data | |
1-Hour data | ||
Number of logging elements | Detailed data | |
1-Hour data | ||
System log data | ||
Logging data and system log data output format |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight EcoMonitorPlus |
Logging Unit |
6.4V DC (supplied from energy measuring unit) |
Total power interruption backup time of the battery (EMU4-BT) is one year (ave. daily temp. of 35℃ or lower). It is recommended to replace the battery every three years. |
Saved in non-volatile memory * Data will not be lost even if power outage occurs. |
Saved in volatile memory * Data will be lost if power outage occurs when the battery voltage is low (BAT.LED is lit). |
Timer operation continues by using the battery in the event of power outage. * Timer operation stops if the battery voltage is low (BAT.LED is lit) when power outage occurs. After power is recovered, timer operation starts from 2013/01/01 00:00:00. |
1 min/month |
SD memory card (SD, SDHC) |
Energy measuring unit (EcoMonitorLight) Model: EMU4-BD1-MB, EMU4-HD1-MB Energy measuring unit (EcoMonitorPlus) Model: EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-CNT-MB, EMU4-VA2, EMU4-A2, EMU4-AX4, EMU4-PX4 |
EMC: EN-61326-1: 2013 |
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower) |
30% to 85%RH (no condensation) |
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower) |
2,000m or lower |
0.1 kg (Wight of logging unit only) |
25 (W) x 90 (H) x 60 (D) (excluding protruding parts) |
SD memory card (EMU4-SD2GB)*1*2 |
Battery (EMU4-BT)*2 |
Automatic overwrite/update |
Automatic start/stop according to start time setting |
Measurement data is saved according to set "Detailed Data Logging Cycle" (1 sec, 1 min, 5 min, 10 min, 15 min, 30 min). * Output as a detailed data file |
Measurement data is saved in 1-hour cycles. * Output as 1-hour and 1-day data files. |
Detailed data logging cycle of 1 sec → Maximum of 4 elements Detailed data logging cycle of other than 1 sec → Maximum of 10 elements |
Maximum of 10 elements |
3,600 records |
CSV format (ASCII code) |
*1: Use Mitsubishi SD memory card (EMU4-SD2GB). If an SD memory card other than above is used, data in the SD memory card may become damaged or problems such as a system shutdown may occur. Regarding the use of commercially available SD memory cards, access our FA website. Note that the customer is responsible for verifying safe use of those SD memory cards.
*2: To purchase parts and consumables that are sold separately, contact the dealer from which the product was purchased.