Energy Saving Supporting DevicesEMU4-PX4 Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specifications
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Input specifications | Number of input contacts | |
Input signal format | ||
Rated input voltage/current | ||
Input pulse conditions | ||
Measured items | ||
Range of measurement values | ||
Accuracy | ||
Data update cycle | ||
External output | Output signal type | |
Functions | Alarm elements | |
Compatible standard | ||
Consumption VA | Single unit | |
Weight | ||
External dimensions (unit: mm) |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorPlus |
Pulse Input Unit |
4 points |
Non-voltage a-contact or open-collector |
DC6.5V, 10mA |
Pulse-on time: 30 ms or more Pulse-off time: 30 ms or more Chattering time: 3 ms or less |
Pulse input: Pulse count value, pulse conversion value Contact input: Operation time, contact conditions * External input (pulse input/contact input) can be switched. (Switch each channel in the settings.) |
Pulse count value: 0 to 999,999 Pulse conversion value: 0.001 to 999,999,000 |
- |
- |
Non-voltage a-contact, 1 output |
Pulse conversion value upper limit monitoring |
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1 |
110V AC: 2.0VA, 220V AC: 2.5VA |
0.2kg |
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts) (Maximum size including projections: 41.5 (W) x 99 (H) x 92.9 (D)) |
*Refer to the catalog or manual for the detail specifications.