Industrial PC MELIPCMI2012-W Specifications
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Performance specifications
Series name | |
Product name | |
Model | |
Hardware | MPU |
Main memory | |
Internal storage capacity | |
Extended storage interface | |
Software | OS |
Programming language | |
Format of dedicated APIs | |
Display interface | Interface |
Resolution | |
Extended slot | PCI Express® |
mini PCI Express® | |
PCI | |
RS-232 | Number of channels |
Transmission rate | |
RS-422 | Number of channels |
Transmission rate | |
RS-485 | Number of channels |
Transmission rate | |
USB | USB3.0 |
USB2.0 | |
Sound output (φ3.5 mini-jack (3-prong)) | Interface |
Number of ports | |
Power supply | Rated input voltage |
Input voltage variable range | |
Input frequency | |
Maximum input apparent power | |
External dimensions (H x W x D) | |
Panel cutting dimensions (H x W) | |
Weight |
MI2000 |
MELIPC |
MI2012-W |
Intel® Core™ i3-6102E |
8 GB |
64 GB |
2.5” SATA SSD/HDD x 2 CFast card x 1*1 |
Windows® 10 IoT Enterprise 2016 LTSB (64bit) |
Language supporting above OS |
– |
HDMI x 1, DVI-I x 1 |
Max. 1920 x 1080*2 |
x1, x2, x4, x8, x16 (half-size) x 1 |
Full-size x 2 |
Half-size x 1 |
2 (RS-422/485 can also be used) |
9600...115200 bps |
2 (RS-232/485 can also be used) |
75...115200 bps |
2 (RS-232/422 can also be used) |
75...115200 bps |
6 |
– |
– |
– |
AC adapter (input voltage: 100...240 V AC, output voltage: 24 V DC)*3 |
90...264 V AC |
47...63 Hz |
170 VA |
177 x 142 x 238 mm |
– |
3.9 kg (excluding AC adapter) |
(*1)Maximum capacity of option product is 64 GB.
(*2)Maximum resolution at 60 Hz.
(*3)A power supply cable included with MI2012-W is exclusively for 100 V AC in Japan. When using with other than 100 V AC or abroad, please purchase MI2012-W-CL and use an appropriate cable complying with the power supply used and the safety standard of the area.
Field network specifications
Ethernet | Interface |
Number of channels | |
CC-Link IE Field Network | Station type |
Communications speed | |
Maximum number of connected stations | |
Number of ports | |
Communications cable | |
Network topology | |
Overall cable distance | |
Maximum distance between stations | |
CC-Link IE Field Network Basic | Station type |
Number of remote stations on 1 network | |
Number of ports | |
Network topology |
10BASE-T/100BASE-TX/1000BASE-T |
2 |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
General specifications
Operating ambient temperature | |
Storage ambient temperature | |
Operating ambient humidity | |
Storage ambient humidity | |
Vibration resistance | Sine wave vibration |
Random vibration | |
Shock resistance | |
Operating atmosphere | |
Operating altitude*5 *6 | |
Installation location | |
Overvoltage category*7 | |
Pollution degree*8 |
0...55°C |
-40...75°C |
10...90% RH, non-condensing |
10...90% RH, non-condensing |
Compliant with IEC60068-2-6 5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each |
Compliant with IEC60068-2-64 5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each,4 Grms (1.5 Grms when HDD is used) |
Compliant with IEC-60068-2-27, 50 G, half sine wave, 11 msec |
No corrosive gases, no flammable gases, no excessive conductive dust |
– |
Stable location where product is less affected by electric field and magnetic field |
Ⅱ or less |
2 or less |
(*5)Do not use nor store the product under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction.
(*6)No limitations to altitude. When used at a high altitude, the upper limits of the permissible voltage and the operating ambient temperature become lower. Please check performance before use at the customer side.
(*7)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category Ⅱ applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.
(*8)This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.