Energy Saving Supporting DevicesEMU4-CNT-MB Specifications
Specifications
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Transmission | ||
Auxiliary power rating | ||
Consumption VA | Single unit | |
Max. configuration | ||
External output specification | Contact output | Number of output contacts |
Output signal format | ||
Rated output voltage/curren | ||
Analog output | Number of output contacts | |
Output voltage/current | ||
Clock operation | ||
Compatible standards | ||
Weight | ||
External dimensions (unit: mm) |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorPlus |
Control Unit |
MODBUS RTU (RS-485) communication |
100V-240V AC (+10%, -15%) 50Hz/60Hz |
9.0VA (at 110V AC: 7.0VA, at 220V AC: 9.0VA) |
22VA (at 110V AC: 18VA, at 220V AC: 22VA) |
3 points |
Non-voltage a-contact |
35V DC, 75mA or 24V AC, 75mA (power factor = 1) |
1 point |
Voltage output (0 to 5V DC (external load resistance 5kΩ or more)) or current output (4 to 20mA DC (external load resistance 600Ω or less)) * Output range (voltage output/current output) can be changed by setting. |
5 min./month difference |
EMC: EN61326-1: 2013, UL: UL61010-1, Safety standard: EN-61010-1: 2010 |
0.27kg |
56 (W) x 90 (H) x 92.9 (D) (excluding protrusions) (Max. dimensions including protrusions: 60 (W) x 99 (H) x 94 (D)) |
*Refer to the catalog or manual for the detail specifications.