Energy Saving Supporting DevicesEMU4-D65 Specifications
Specifications
Category | |
Group | |
Model | |
Use | |
Model name | |
Auxiliary power supply | |
Display device | |
Display refresh interval | |
Measurement value display | Wh+A+4 element |
Harmonic detail | |
Other | |
Alarm display | Alarm status display |
Alarm value display | |
Setting | EMU setting |
Clock setting | |
Alarm setting | |
Display setting | |
Data reset | |
Data preset | |
Connection to energy measuring unit | |
Max. number of connectable units | |
Installation method | |
Operating temperature range | |
Operating humidity range | |
Storage temperature range | |
Weight |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorPlus |
Display unit |
9V DC*1 |
LCD (with backlight) |
500ms |
Display of four elements: Electric energy, current and four other elements (selectable) (The number of display digits of electric energy is six digits.) |
Display of detailed harmonic order data of harmonic current and harmonic voltage*2 |
Display determined elements for each unit |
Display of upper-/lower-limit alarm generating status and contact output status |
Display of upper-/lower-limit alarm values and generating time |
Setting of EcoMonitorPlus/EcoMonitorPro (phase wire, primary voltage, primary current, sensor type, demand time limit, pulse unit, measuring mode, etc.) |
Setting of internal clock of EMU4-LM |
Setting of upper-limit alarm value and lower-limit alarm value |
Setting of LCD (with backlight) contrast and backlight ON status |
Reset integrated values such as maximum value, minimum value, electric energy(consumption / regeneration), reactive electric energy , pulse count value, pulse conversion value |
Preset the integrated value such as electric energy (consumption · regeneration), reactive electric energy, pulse count value, pulse conversion value etc |
Dedicated cable (supplied with product) used for connection. Cable extension: 10 m max.*3 |
7 units (For one basic unit)*3 |
Installs to IEC rail or panel |
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower) |
30% to 85%RH (no condensation) |
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower) |
0.1kg |
*1: Supplied from energy measuring unit. However, when two or more units are connected, use commercial power supply units (compatible product: Cosel PBA15F-9-N1).
*2: Maximum value, minimal value and upper-/lower-limit alarm data are not displayed.
*3: When two or more units are connected, use the display unit connection cable (option). When extending the cable length, use the extension cable (option).