Energy Saving Supporting DevicesEMU4-VA2 Features
Basic information
Model name | EMU4-VA2 |
Overview | [Energy Measuring Extension Unit for Different Voltage System] (1) Measurement of two circuits (per unit). (2) The same number of contacts or pulses as the number of circuits can be output for each circuit. (3) Measurement of different transformer system by each unit (capable of measuring voltage different from that measured by the unit connected on the left side). |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC) |
Sales status | On sale |
Merit
Select a combination of units with various measuring instruments and functions according to your needs.
Use the EcoMonitorPlus energy measuring unit to provide additional value through "power monitoring", "construction of a visualization system", "preventive maintenance and safe operation of production facilities", and "improved productivity".
(1) Building block method for extension without waste
・Power measurement, analog input, pulse input, logging, communication unit available.
(2) Predictive monitoring of equipment failure as a tool for preventive maintenance
・Insulation monitoring unit for power and leakage measurement available.
(3) Data collection according to needs, and construction of a visualization system
・Equipped with functions interlocked with measurement value to control equipment automatically.