Industrial/Collaborative Robots-MELFARV-8CRL-D Features
Basic information
Model name | RV-8CRL-D |
Overview | Vertical CR series 8kg type, Oil mist specification, Standalone |
Sales status | On sale |
Merit
Series Features
Slim & Compact Robot Offering a High Level of Utility and Design.
Supporting a wide variety of functions and options, MELFA RV-CR series are useful in various situations.
Lighter unit
RV-8/12CRL reduced unit weight thanks to their simplified drive system and optimized arm structure, resulting in enhanced load capacity.
Protrusionless structure
RV-8CRL features minimal protrusions to the front, back, and side, resulting in reduced interference with surroundings when the robot operates.
This makes it suited to integration with automation cells and manufacturing equipment.
Improves ease of maintenance
Simplification of the structure has improved transmission efficiency and reliability. The ease of maintenance has also improved.
The use of the new HK motor eliminates the need for a battery to back up the robot's internal encoder.
Equipped with a high-performance motor
Uses an HK motor, the servomotor from Mitsubishi Electric. This allows improved torque characteristics, accuracy, and responsiveness while substantially reducing the size and weight.
Wiring/piping built into arm
A signal wiring and air piping that can be used for gripper control, etc., are built in from the base to the forearm.
For RV-8CRL, both ends of the signal wire have universal D-sub connectors for use in various application.
Intelligent technology MELFA Smart Plus
Advanced features such as integration functions for the various sensors and autonomous startup adjustment functions are provided for all phases of customer’s operations, from design and startup through to operation and maintenance.
(*RV-8CRL is supported with robot controller CR800-D with software version A5p or later.)