Human-Machine Interfaces(HMIs)-GOTGT2104-RTBD Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | GT2104-RTBD |
Overview | 4.3”, 480 x 272 dots, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC LR NK DNV ABS RINA BV |
Sales status | On sale |
Merit
GT2104-R
・Widescreen type compact model!
High resolution, 480 × 272 dot display realized in a compact body!
・Wide screen display fits a lot of data!
The wide model shows a large amount of information on a 65536 color display.