Human-Machine Interfaces(HMIs)-GOTGT2308-VTBD Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | GT2308-VTBD |
Overview | 8.4”, VGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
Sales status | Discontinued |
End of order date | 2023/08 |
Discontinued date | 2023/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Repair support expiration date | 2030/09 |
Replacement models |
|
Merit
GT23 model
Advanced model with multi-touch gesture functions
A wide variety of specifications suit every system design
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features.
Advanced interactive features such as data logging, multi-channel communication, and FA transparent function are supported.
Use the System Launcher function and quickly check the system status!
A graphical system configuration diagram indicates module statuses.
When you touch a module the extended function list is shown and you can carry out maintenance work efficiently.
Easily collect log data and display it in graphs and lists
Use the GOT to collect data from the programmable controller and temperature controllers. The data can be displayed in graphs and lists.
It can also be exported to a personal computer for further analysis. The logging data can be saved in the built-in SRAM even if the power fails.