Human-Machine Interfaces(HMIs)-GOTGT2507T-WTSD Features
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Basic information
Model name | GT2507T-WTSD |
Overview | 7” Wide, WVGA, TFT color LCD 65536 colors, Panel color: Silver, Power supply voltage: 24 V DC, Rugged model |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC LR NK DNV ABS RINA BV |
Sales status | On sale |
Merit
GT25 Rugged model
With a larger working ambient temperature range and resistance to ultraviolet rays, the GT25 rugged model can be used even in harsh environments.
The stylish design features a silver tone metal housing.
Wide operating temperature range
The working ambient temperature has been expanded to -20°C to 65°C.
Now compatible with harsher environments, there’s no need for heaters for low temperatures or fans or coolers for high temperatures.
High brightness, clear under daylight
The high-brightness LCD panel (1000 cd/m2*) provides a clear screen view even under strong sunlight.
* Brightness of independent panel.
UV resistant
Ultraviolet rays are cut by approximately 95% (370 nm) with a UV-cutting layer and UV-absorbing layer.
Degradation of the LCD panel or touch panel caused by ultraviolet rays is reduced. Use the optional UV protection sheet to further improve resistance to ultraviolet rays.
Vibration and shock resistant
Since the structure of the front panel has been reinforced with a metal housing, the rugged model can be used in environments that are subject to vibration or shock, such as construction equipment or snow plows.
Water jet resistant
The GOT front panel complies with IP67F and IP66F, and can be washed with high pressure water. This model is perfect for use in food processing system, etc.
Compliant with standards
The range of supported countries and applications is expanding as the GOT2000 complies with various
Japanese and international standards.