Compliance with ATEX standards and KCs standards is as follows.
When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.
Technical Bulletin:
Updated:2016/10/14
ATEX standards
GOT | Model | Zone | Gus/dust (group, category, equipment protection level) |
Certification No. |
---|---|---|---|---|
GT27 | GT2712-STWD | Gas:Zone2 Dust:Zone22 |
Gas:Ⅱ 3G Ex nA ⅡC T5 Gc Dust:Ⅱ 3D Ex tc ⅢC T100℃ Dc |
TUV 15 ATEX 7585 X |
GT2710-VTWD | ||||
GT25 | GT2510-VTWD | |||
GT2508-VTWD |
KCs standards
GOT | Model | Gus/dust (group, category, equipment protection level) | Certification No. |
---|---|---|---|
GT27 | GT2712-STWD | Gas:Ex nA ⅡC T5 Dust:Ex tc ⅢC T100℃ |
16-KA4BO-0394X |
GT2710-VTWD | |||
GT25 | GT2510-VTWD | ||
GT2508-VTWD |