The GOT2000 Series comply with various safety standards including UL standards, and maritime certifications.
When conforming machinery and equipment to various standards, using the GOT2000 Series can reduce the conformance work.
Safety standards
UL/cUL | : | North America safety standards |
ClⅠ, Div2 | : | Class I, Division 2 compliance for North America (ANSI/ISA 12.12.01-2013/CSA standard C22.2 NO.213-M1987 *) * The products comply with this standard are tested by UL based on the CSA standard and obtained certification for Canada. |
CE | : | European safety standards (EMC: EMC Directive, LVD: Low Voltage Directive, RoHS: RoHS Directive, RE: RE Directive, R&TTE: R&TTE Directive) |
ATEX | : | ATEX standards. To use electric equipment intended for use in explosive atmospheres in the EU member states, the equipment must comply with the ATEX Directive. |
KCs | : | KCs (Korean Certificate Safety) standards. The Korea Testing Laboratory (KTL) mandates that applicable equipment receives KCs certification and bear a specified mark. |
For the compliance with ATEX standards and KCs standards, please see here.
New China RoHS Directive (Management Methods for the Restriction of the Use of Hazardous Substances in Electrical and Electronic Products)
For the compliance with the new China RoHS Directive, please refer to the Technical Bulletin (PDF) below.
Radio laws
KC | : | Korea Radio Waves Act |
FCC | : | FCC Regulations |
SRRC | : | China Radio Regulations |
Maritime certifications
For the compliance with maritime certifications, please see here.
When you use the GOT2000 Series as the system that the certification organizations approve, please refer to the Technical Bulletin (PDF) below.
GOTs | | | GOT + CC-Link IE Field Network communication unit sets | | | Communication units | | | Option units | | | Options |
Updated:2021/07/21
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2715-XTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2712 | GT2712-STBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2712-STBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2712-STWA | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2712-STWD *1 | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | ◯ | ◯ | ◯ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2710 | GT2710-STBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2710-STBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2710-VTBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2710-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2710-VTWA | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2710-VTWD *1 | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | ◯ | ◯ | ◯ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2708 | GT2708-STBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2708-STBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2708-VTBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2708-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2705 | GT2705-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2512 | GT2512-STBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2512-STBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2512F-STNA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2512F-STND | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2510 | GT2510-VTBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2510-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2510-VTWA | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2510-VTWD *1 | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | ◯ | ◯ | ◯ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2510F-VTNA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2510F-VTND | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2508 | GT2508-VTBA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2508-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2508-VTWA | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2508-VTWD *1 | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | ◯ | ◯ | ◯ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2508F-VTNA | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2508F-VTND | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2512-W | GT2512-WXTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ☐ | ☐ | ☐ | ☐ | ☐ | ☐ |
GT2512-WXTSD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ☐ | ☐ | ☐ | ☐ | ☐ | ☐ | |
GT2510-W | GT2510-WXTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2510-WXTSD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2507-W | GT2507-WTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2507-WTSD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2507T-W | GT2507T-WTSD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ☐ | ◯ | ☐ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2506HS | GT2506HS-VTBD | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2505HS | GT2505HS-VTBD | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2505 | GT2505-VTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2310 | GT2310-VTBA | ◯ | ◯ | ✕ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2310-VTBD | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2308 | GT2308-VTBA | ◯ | ◯ | ✕ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2308-VTBD | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2104 | GT2104-RTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2103 | GT2103-PMBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT2103-PMBDS | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2103-PMBDS2 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT2103-PMBLS | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2107-W | GT2107-WTBD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2107-WTSD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
License key for GT SoftGOT2000 | GT27-SGTKEY-U | ✕ | ✕ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2715-XTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2712 | GT2712-STBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2712-STBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2712-STWA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2712-STWD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2710 | GT2710-STBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2710-STBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2710-VTBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2710-VTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2710-VTWA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2710-VTWD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2708 | GT2708-STBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2708-STBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2708-VTBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2708-VTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2705 | GT2705-VTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2512 | GT2512-STBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2512-STBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2510 | GT2510-VTBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2510-VTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2510-VTWA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2510-VTWD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2508 | GT2508-VTBA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT2508-VTBD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2508-VTWA-GF | ◯ | ◯ | ☐ | ◯ | ◯ | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT2508-VTWD-GF | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Ethernet communication unit | GT25-J71E71-100 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ☐ | ☐ | ☐ | ☐ | ☐ | ☐ |
Wireless LAN communication unit | GT25-WLAN | ◯ | ☐ | ✕ | - | - | ◯ | ◯*1 | ✕ | ◯ | ✕ | ◯ | ◯ | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
Field network adapter unit | GT25-FNADP | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
Bus connection unit | GT15-QBUS | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT15-QBUS2 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT15-75QBUSL | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT15-75QBUS2L | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
Serial communication unit | GT15-RS2-9P | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT15-RS4-9S | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT15-RS4-TE | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
MELSECNET/H communication unit | GT15-J71LP23-25 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT15-J71BR13 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
CC-Link communication unit | GT15-J61BT13 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
CC-Link IE Controller Network communication unit | GT15-J71GP23-SX | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
CC-Link IE Field Network communication unit | GT15-J71GF13-T2 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
CC-Link IE TSN communication unit | GT25-J71GN13-T2 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
CC-Link interface unit | GT11H-CCL | ✕ | ✕ | ✕ | ✕ | - | ✕ | - | - | ✕ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT11HS-CCL | ✕ | ✕ | ✕ | ✕ | - | ✕ | - | - | ✕ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
Serial multi-drop connection unit | GT01-RS4-M | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
Connection conversion adapter | GT10-9PT5S | - | - | - | - | - | ◯ | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Printer unit | GT15-PRN | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
Multimedia unit | GT27-MMR-Z | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
Video input unit | GT27-V4-Z | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
RGB input unit | GT27-R2 | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT27-R2-Z [September 30, 2019 discontinued] |
◯ | ◯ | ☐ | ◯ | - | ✕ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
Video/RGB input unit |
GT27-V4R1-Z | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
RGB output unit | GT27-ROUT | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT27-ROUT-Z [September 30, 2019 discontinued] |
◯ | ◯ | ☐ | ◯ | - | ✕ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
Digital video output unit | GT27-VHOUT | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
Sound output unit | GT15-SOUT | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
External I/O unit | GT15-DIO | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT15-DIOR | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
SD memory card unit | GT21-03SDCD | ◯ | ◯ | ☐ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
◯ : Compliant △ : Compliant soon ☐ : Under consideration ✕ : Not compliant - : Not applicable
Product name |
Model | UL | cUL | ClⅠ‚ Div2 |
CE (EMC) |
CE (LVD) low voltage |
CE (RoHS) |
CE (RE (R&TTE)) |
ATEX | KC | KCs | FCC | SRRC | LR | NK | DNV | ABS | RINA | BV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Protective sheet | GT27-15PSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT25-12PSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-12WPSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-10PSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-10WPSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-08PSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PSGC-2 | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-07WPSGC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT27-15PSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-12PSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-12WPSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-10PSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-10WPSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-08PSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PSCC-2 | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-07WPSCC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-04RPSGC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-03PSGC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-12PSCC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | *1 | - | *1 | - | - | - | - | - | - | - | - | |
GT25-10PSCC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | *1 | - | *1 | - | - | - | - | - | - | - | - | |
GT25-08PSCC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | *1 | - | *1 | - | - | - | - | - | - | - | - | |
GT21-04RPSCC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-03PSCC-UC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT16H-60PSC | ✕*3 | ✕*3 | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT14H-50PSC | ✕*3 | ✕*3 | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
UV Protective sheet | GT25T-07WPSVC | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
Antibacterial/Antiviral Protective sheet | GT25-12PSAC | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT25-10PSAC | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-08PSAC | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
Environmental protection sheet for GT25 open frame model |
GT25F-12ESGS | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT25F-10ESGS | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25F-08ESGS | ✕*3 | ✕*3 | ✕*3 | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
USB environmental protection cover | GT25-UCOV | *1 | *1 | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | *1 | *1 | *1 | *1 | *1 | *1 |
GT25-05UCOV | *1 | *1 | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | *1 | *1 | *1 | *1 | *1 | *1 | |
GT21-WUCOV | *1 | *1 | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | *1 | *1 | *1 | *1 | *1 | *1 | |
Protective cover for oil | GT20-15PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT20-12PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-12WPCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT20-10PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-10WPCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT20-08PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-07WPCO |
✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25T-07WPCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-05PCO-2 |
✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-04RPCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT10-20PCO | ✕ | ✕ | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
Emergency stop switch guard cover | GT14H-50ESCOV | ✕*4 | ✕*4 | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT16H-60ESCOV | ✕*4 | ✕*4 | ✕ | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
Stand | GT15-90STAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT15-80STAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-70STAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25-10WSTAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-07WSTAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT25T-07WSTAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT05-50STAND | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
With wall-mounting attachment for Handy GOT | GT14H-50ATT | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
CF card | GT05-MEM-128MC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT05-MEM-256MC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-512MC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-1GC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-2GC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-4GC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-8GC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
GT05-MEM-16GC | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
SD memory card | NZ1MEM-2GBSD | ✕ | ✕ | - | ◯ | - | ◯ | - | *1 | ✕ | *1 | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
NZ1MEM-4GBSD | ✕ | ✕ | - | ◯ | - | ◯ | - | *1 | ✕ | *1 | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
NZ1MEM-8GBSD | ✕ | ✕ | - | ◯ | - | ◯ | - | *1 | ✕ | *1 | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
NZ1MEM-16GBSD | ✕ | ✕ | - | ◯ | - | ◯ | - | *1 | ✕ | *1 | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
L1MEM-2GBSD [Discontinued] | - | - | - | ◯ | - | ✕ | - | ✕ | - | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
L1MEM-4GBSD [Discontinued] | - | - | - | ◯ | - | ✕ | - | ✕ | - | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
Memory card adaptor | GT05-MEM-ADPC | ◯ | ◯ | ✕ | - | - | ◯ | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
Attachment | GT15-70ATT-98 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - |
GT15-70ATT-87 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-60ATT-97 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-60ATT-96 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-60ATT-87 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-60ATT-77 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-50ATT-95W | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT15-50ATT-85 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
GT21-04RATT-40 | - | - | - | - | - | - *2 | - | ✕ | - | ✕ | - | - | - | - | - | - | - | - | |
Battery | GT15-BAT | ◯ | ◯ | ✕ | *1 | *1 | - *2 | - | ✕ | - | ✕ | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT11-50BAT | ◯ | ◯ | *1 | *1 | *1 | - *2 | - | *1 | - | *1 | - | - | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
Connector conversion box for Handy GOT | GT16H-CNB-42S | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ |
GT16H-CNB-37S | ◯ | ◯ | ✕ | ◯ | - | ◯ | - | ✕ | ◯ | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
GT11H-CNB-37S | - | - | ✕ | - | - | ◯ | - | ✕ | - | ✕ | - | - | ✕ | ✕ | ✕ | ✕ | ✕ | ✕ | |
Special fitting | GT25-12FIT-EXS | - | - | - | - | - | - *2 | - | *1 | - | *1 | - | - | - | - | - | - | - | - |
GT25-10FIT-EXS | - | - | - | - | - | - *2 | - | *1 | - | *1 | - | - | - | - | - | - | - | - |