Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
GOTs
Classification | Model | Screen size | Display section Display color |
Panel color | Power | |
---|---|---|---|---|---|---|
Wide model | GT25 | GT2512-WXTBD [NEW] | 12.1" WXGA | TFT color 65536 colors |
Black | 24 V DC |
GT2512-WXTSD [NEW] | Silver*1 | |||||
GT2510-WXTBD | 10.1" WXGA | Black | ||||
GT2510-WXTSD | Silver*1 | |||||
GT2507-WTBD | 7" WVGA | Black | ||||
GT2507-WTSD | Silver*1 | |||||
GT21 | GT2107-WTBD | 7" WVGA | TFT color 65536 colors |
Black | 24 V DC | |
GT2107-WTSD | Silver*1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
Communication units
Product name | Model | Specifications | Supported model | |
---|---|---|---|---|
GT25 Wide | GT21 Wide | |||
Wireless LAN communication unit*1*2 | GT25-WLAN [March 31, 2025 to be discontinued] |
IEEE802.11b/g/n compliant, built-in antenna, wireless LAN access point (base station), station (client), connection to personal computer, tablet, smartphone Compliance with: Japan Radio Law*3, FCC standards*4, RE Directive*5 (R&TTE Directive*4 ), KC*6, Radio Equipment Regulations (UKCA)*7 Country where the unit can be used: Japan, the United States, the EU member states, the UK, Switzerland, Norway, Iceland, Liechtenstein, and South Korea |
● | - |
- *1Data transfer in wireless LAN communication may not be as stable as that in cable communication. A packet loss may occur depending on the surrounding environment and the installation location. Be sure to perform a confirmation of operation before using this product.
- *2When [Operation Mode] is set to [Access Point] in [Wireless LAN Setting] of GT Designer3, up to five stations are connectable to the wireless LAN access point (base station).
- *3The product with hardware version A or later (manufactured in December 2013) complies with the regulation.
- *4The product with hardware version B or later (manufactured from October 2014) complies with the regulation.
- *5The product complies with the RE Directive from March 31, 2017.
- *6The product with hardware version D or later (manufactured from May 2016) complies with the regulation.
- *7The product with hardware version G or later (manufactured from October 2021) complies with the regulation.
Options
Product name | Model | Specifications | Supported model | ||
---|---|---|---|---|---|
GT25 Wide | GT21 Wide | ||||
Protective sheet | GT25-12WPSGC [NEW] |
For 12.1" wide models |
• Antiglare type • Transparent • Without a hole for the USB environmental protection cover*1 • A set of 5 sheets |
● | - |
GT25-10WPSGC | For 10.1" wide models |
● | - | ||
GT21-07WPSGC | For 7" wide models |
● | ● | ||
GT25-12WPSCC [NEW] |
For 12.1" wide models |
• Clear type • Transparent • Without a hole for the USB environmental protection cover*1 • A set of 5 sheets |
● | - | |
GT25-10WPSCC | For 10.1" wide models |
● | - | ||
GT21-07WPSCC | For 7" wide models |
● | ● | ||
USB environmental protection cover | GT21-WUCOV | For 12.1" wide models/ 10.1" wide models/ 7" wide models |
Environmental protection cover for the USB interface on the GOT front face (For replacement) | ● | ● |
Protective cover for oil*3 | GT21-12WPCO [NEW] |
For 12.1" wide models | ● | - | |
GT21-10WPCO | For 10.1" wide models | ● | - | ||
GT21-07WPCO | For 7" wide models | ● | ● | ||
Stand | GT25-10WSTAND | For 10.1" wide models | ● | - | |
GT21-07WSTAND | For 7" wide models | ● | ● | ||
SD memory card | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ● | ● | |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ● | ● | ||
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ● | ● | ||
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ● | ● | ||
Battery | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data*2 | ● (For replacement) |
● (For replacement) |
|
Panel-mounted USB port extension | GT14-C10EXUSB-4S | Cable length 1m, For extending the USB port (host) of the GOT to the front side of the control panel | ● | ● | |
USB cable (data transfer cable) | GT09-C30USB-5P | Cable length 3m, For connecting a personal computer (screen design software) and the GOT | ● | ● |
- *1The protective sheet is shaped not to cover the USB environmental protection cover.
- *2GT21 does not support the system status log data backup function.
- *3Check if the protective cover for oil can be used in the actual environment before use. When using the cover, the front USB interface cannot be used.
Software
Product name | Model | Description | Description | |||
---|---|---|---|---|---|---|
GT25 Wide | GT21 Wide | |||||
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC [NEW] | English Version | Standard license product*1 | DVD | ● | ● |
GT Works Text to Speech License*3 | SW1DND-GTVO-M | Standard license product | ● | - | ||
VNC Server Function License*2 | GT25-VNCSKEY-1 | 1 license | ● | ● | ||
GT25-VNCSKEY-5 | 5 licenses | ● | ● | |||
GT25-VNCSKEY-10 | 10 licenses | ● | ● | |||
GT25-VNCSKEY-20 | 20 licenses | ● | ● | |||
GOT Mobile Function License*2 | GT25-WEBSKEY-1 | 1 license | ● | - | ||
GT25-WEBSKEY-5 | 5 licenses | ● | - | |||
GT25-WEBSKEY-10 | 10 licenses | ● | - | |||
GT25-WEBSKEY-20 | 20 licenses | ● | - |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2One license is required for one GOT.
- *3To edit sound files, each personal computer requires one license.