Indispensable peripheral equipment for protection systems.
Necessary peripheral equipment for the application of protection relays. The appropriate combination of peripheral equipment and protection relays is needed for building the protection system.
Some products are regionally specific; for up to date sales availability, please check your local web page. Click here
Equipment for detecting zero phase current. Applicable to MITSUBISHI protection relays only.
The product line up offers ring type and slip-over type.
Equipment for detecting zero phase voltage.
Applicable to MITSUBISHI protection relays only.
The Resistor for limiting the earth fault current in the power distribution system.
Supplies a backup power source for a given length of time in case of a power outage. Please use if using AC power.