Industrial robot MELFA RH-CRH series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
![RH-CRH series](./assets/img/eng_rhcrh_top.png)
RH-CRH series introduction
![RH-CRH series feature](./assets/img/eng_rhcrh_tall.png)
Compact and Lightweight design
- Compact arm for space saving
(Maximum height RH-3CRH:500mm/RH-6CRH:520mm) - Light weight robot arms
(RH-3CRH:14kg/RH-6CRH6020:17kg/RH-6CRH7020:18kg) - Maximum load capacity: 3kg/6kg
- Robot controller: Standalone type: CR800-CHD
RH-CRH series lineup
![RH-CRH series Lineup](./assets/img/eng_lineup_rhrch_series.png)
Please refer to the catalog for details.
Features
- Compact arm for space saving and lightweight design.
- High-speed operation and high performance for productivity.
- CC-Link IE Field Basic as standard.
- Intelligent functions supported by Smart Plus.
- Significantly reducing the startup time at worksites where robots are installed.
Applications
![Pick and Place operation](./assets/img/eng_crh_pick.png)
![Labeling](./assets/img/eng_crh_label.png)
![Tracking](./assets/img/eng_crh_tracking.png)