Factory Automation

Vision Sensor Product list

Type Model Outline
VS80 VS80M-100-E Monochrome, 640 x 480, processor performance x 1
VS80M-100 Monochrome, 640 x 480, processor performance x 1, spreadsheet is supported
VS80M-200-E Monochrome, 640 x 480, processor performance x 1.5
VS80M-200-ER Monochrome, 640 x 480, processor performance x 1.5, PatMax RedLine®
VS80M-200 Monochrome, 640 x 480, processor performance x 1.5, spreadsheet is supported
VS80M-200-R Monochrome, 640 x 480, processor performance x 1.5, spreadsheet is supported, PatMax RedLine®
VS80M-400-E Monochrome, 640 x 480, processor performance x 2
VS80M-400-ER Monochrome, 640 x 480, processor performance x 2, PatMax RedLine®
VS80M-400 Monochrome, 640 x 480, processor performance x 2, spreadsheet is supported
VS80M-400-R Monochrome, 640 x 480, processor performance x 2, spreadsheet is supported, PatMax RedLine®
VS80M-202-E Monochrome, 1600 x 1200, processor performance x 1.5
VS80M-202-ER Monochrome, 1600 x 1200, processor performance x 1.5, PatMax RedLine®
VS80M-202 Monochrome, 1600 x 1200, processor performance x 1.5, spreadsheet is supported
VS80M-202-R Monochrome, 1600 x 1200, processor performance x 1.5, spreadsheet is supported, PatMax RedLine®
VS80M-402-E Monochrome, 1600 x 1200, processor performance x 2
VS80M-402-ER Monochrome, 1600 x 1200, processor performance x 2, PatMax RedLine®
VS80M-402 Monochrome, 1600 x 1200, processor performance x 2, spreadsheet is supported
VS80M-402-R Monochrome, 1600 x 1200, processor performance x 2, spreadsheet is supported, PatMax RedLine®
VS80C-100 Color, 640 x 480, processor performance x 1, spreadsheet is supported
VS80C-200-R Color, 640 x 480, processor performance x 1.5, spreadsheet is supported, PatMax RedLine®
VS80C-400-R Color, 640 x 480, processor performance x 2, spreadsheet is supported, PatMax RedLine®
VS80C-202-R Color, 1600 x 1200, processor performance x 1.5, spreadsheet is supported, PatMax RedLine®
VS80C-402-R Color, 1600 x 1200, processor performance x 2, spreadsheet is supported, PatMax RedLine®
VS70 VS70M-600-E Monochrome, 640 x 480/800 x 600, processor performance x 1
VS70M-600-ER Monochrome, 640 x 480/800 x 600, processor performance x 1, PatMax RedLine®
VS70M-600 Monochrome, 640 x 480/800 x 600, processor performance x 1, spreadsheet is supported
VS70M-600-R Monochrome, 640 x 480/800 x 600, processor performance x 1, spreadsheet is supported, PatMax RedLine®
VS70M-800-E Monochrome, 640 x 480/800 x 600, processor performance x 1.25
VS70M-800-ER Monochrome, 640 x 480/800 x 600, processor performance x 1.25, PatMax RedLine®
VS70M-800 Monochrome, 640 x 480/800 x 600, processor performance x 1.25, spreadsheet is supported
VS70M-800-R Monochrome, 640 x 480/800 x 600, processor performance x 1.25, spreadsheet is supported, PatMax RedLine®
VS70M-802-E Monochrome, 1600 x 1200, processor performance x 1.25
VS70M-802-ER Monochrome, 1600 x 1200, processor performance x 1.25, PatMax RedLine®
VS70M-802 Monochrome, 1600 x 1200, processor performance x 1.25, spreadsheet is supported
VS70M-802-R Monochrome, 1600 x 1200, processor performance x 1.25, spreadsheet is supported, PatMax RedLine®
VS70C-600-R Color, 640 x 480/800 x 600, processor performance x 1, spreadsheet is supported, PatMax RedLine®
VS70C-800-R Color, 640 x 480/800 x 600, processor performance x 1.25, spreadsheet is supported, PatMax RedLine®
VS70C-802-R Color, 1600 x 1200, processor performance x 1.25, spreadsheet is supported, PatMax RedLine®
VS20 VS20M-11F310 Monochrome, 640 x 480 (standard), processor performance x 1
VS20M-12F410 Monochrome, 640 x 480 (standard, 2 x image magnification), processor performance x 2
VS20C-12F410 Color, 640 x 480 (standard, 2 x image magnification), processor performance x 2
VS20M-13F410 Monochrome, 640 x 480 (standard, 2 x image magnification)/800 x 600 (image magnification x 2), processor performance x 2
VS20C-13F410 Color, 640 x 480 (standard, 2 x image magnification)/800 x 600 (image magnification x 2), processor performance x 2