Full/Hybrid SiC power module

With more emphasis being placed on the energy-saving and downsizing of power conversion systems, SiC, with its outstanding material characteristics, is anticipated to be adopted across a broader area as a semiconductor material. Mitsubishi Electric began mass production of SiC modules as the 1st generation in 2013. In order to contribute to even higher efficiency, downsizing, and weight reduction of industrial equipment, we have enhanced our lineup with the SiC power module as the 2nd generation SiC module, the hybrid SiC power module.

Features

  • Contributes to the high efficiency, downsizing and weight reduction of equipment through a low-loss characteristic and high carrier frequency drive
  • Achieves both short circuit withstand capability and low ON-resistance by featuring an RTC circuit
  • Heat dissipation is improved through optimization of the internal chip layout

Applications

  • Motion control
  • Renewable energy
  • Power supply, Uninterruptable power supply (UPS)

About element configuration

Power loss comparison

Lineup

Full SiC power module
Rated voltage (V)Rated durrent (A)ConnectionType nameDimension (mm)Package
1200400
92.3 × 121.7
80 × 110
62 × 108
600
62 × 121.7
800
92.3 × 121.7
1700600
62 × 121.7
A full SiC power module with a built-in short-circuit limiting circuit
Rated voltage (V)Rated durrent (A)ConnectionType nameDimension (mm)Package
1200300
79.6 × 122
400
600
79.6 × 122
800
1200
152 × 122
1700300
79.6 × 122
Hybrid SiC power module
Rated voltage (V)Rated durrent (A)ConnectionType nameDimension (mm)Package
1200100
48 ×94
150
200
62 × 108
300
400
80 × 110
600
400
62 × 108

Documents

Links to associated page

Power loss simulator

Simplified simulator to calculate power module losses and temperature rise.

FAQ

Answers to frequently asked questions.