Products

Print Page

Font Size:

Products

MELSEC-Q Series

MELSEC-Q Series

With its nano-order speed basic command processes, the next generation MELSEC-Q Series dramatically improves system and machine performance.

As equipment and manufacturing facilities continue to evolve on a daily basis, the series enables high-speed, high-accuracy and large volume data processing and machine control.

CPU

CPU modules for PLC.
CPU lineup can fit any applications.

CPU

Base unit

For installing devices such as power supply and CPU module.

Base

Power supply

This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.

Power supply

I/O module

The digital I/O module intefaces bit signals to the control system.

I/O module

Analog module

Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature and the temperature control module that controls the temperature.

Analog module

Simple motion/Positioning module

The simple motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.

Simple motion/Positioning module

High-speed counter/Pulse I/O module

The high-speed counter module is capable of handling high-speed pulse signals from an encoder.
The pulse input module performs cumulative counts by inputting measurement pulse signals such as flow rate.

High-speed counter/Pulse I/O module

Information/Network module

The information module enables information exchange with MES database and perform data logging.
The network module supports various network such as CC-Link IE and CC-Link.

Information/Network module

Energy measuring module

The energy measuring module measures and monitors various energy information.
The insulation monitoring module monitors insulation deterioration.

Energy measuring module

Option

We also provide an extensive lineup of peripheral products such as connectors for input/output modules and industrial hubs.

Option
Page Top