Products

Print Page

Font Size:

Products

Geared Motors

Geared Motor

Geared motors are drive sources contributing to energy saving and are useful in a wide range of industries.

These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).
We ensured compatibility with conventional products by performing optimization using high-efficiency technologies.

S-PM geared motors are sensorless servo series that adopt magnet motor, and these motors make further contributions to energy saving.

Product List

  • Applying helical gear deceleration ensures reduction gear efficiency and makes contributions to energy saving.
    These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).


    • • GM-S,SP series
    • • GM-D,DP series
    • • GM-LJP series
    • • GM-J2 series
  • Reduction gear efficiency of these products improved by adopting super helicross gear.
    These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).


    • • GM-SSY,SSYP series
    • • GM-SHY,SHYP series
    • • GM-DYP series
  • S-PM geared motors achieve stable speed control through sensorless control and the high efficiency of these motors contribute energy saving.
    S-PM geared motors are not subject to overseas induction motor efficiency regulation.


    • • GV-S series
  • These products are right angle shaft series that achieve stable speed control by sensorless control.
    S-PM geared motors enable global expansion beyond the regulation.


    • • GV-SSY series
    • • GV-SHY series
Page Top