Products

Print Page

Font Size:

Products

Servo Support Software

Setup software and Capacity selection software.

Motor sizing, start-up and servo adjustment support software.

Tuning, monitoring, diagnostics, reading or writing parameters and test operations with setup software can be done on a personal computer easily. Free capacity selection software is available, too.

Drive System Sizing Software Motorizer

It is possible to select the servo motor size with capacity selection software (Freeware) by entering the specifications data of the machine.

Drive System Sizing Software Motorizer

MR Configurator2

Setup of the servo amplifier can be completed just by following guidance displays.

MR Configurator2

MR Configurator

Setup software is used for the tuning, monitoring, diagnostic, reading or writing the parameters of servo system.

MR Configurator

FA Integrated Selection Tool

You can easily perform various calculations required when checking product combinations and selecting models without looking at catalogs or manuals, and can create a "selection result" that is convenient when requesting a purchase quote.

FA Integrated Selection Tool
Page Top