Products

Print Page

Font Size:

Products

GOT1000 Series

Mitsubishi Graphic Operation Terminal GOT1000 Series

The GOT1000 delivers the competitive advantage.

The GOT1000 series offers six classes of terminals to fit any system or budget requirement.

GT16 Model

High performance models with multimedia and a host of features and functions including embedded communications.
User memory capacity: 15MB/11MB
USB host and USB device ports are included.

* September 30, 2019 discontinued

GOT1000 : GT16 Model

GT14 Model

Standard model with advanced features and communication interfaces.
User memory capacity: 9MB
USB host and USB device ports are included.

* September 30, 2020 discontinued

GOT1000 : GT14 Model

GT10 Model

Compact models with basic functions.
User memory capacity: 3MB/1.5MB/512KB

* October 31, 2017 discontinued

GOT1000 : GT10 Model

Handy GOT

Extremely easy handling and operation in one hand.
User memory capacity: 15MB
USB host and USB device ports are included.

* September 30, 2020 discontinued

GOT1000 : Handy GOT

Peripheral Equipment

This section introduces communication units, optional units, options, and cables required to use the GOT1000 series HMIs.

GOT1000 : Peripheral Equipment
Page Top