Products

Print Page

Font Size:

Products

FA Application Package iQ Monozukuri

FA Application Package iQ Monozukuri

"iQ Monozukuri" is a step toward achieving e-F@ctory.

The FA application package "iQ Monozukuri" is a product that has been optimized through the accumulation of knowhow, which supports various problem solutions of the customer during manufacturing, and enables effective system installation, expansion, and operation/maintenance.

Processing Machine Loading Application

This application facilitates the configuration of a loading/unloading system for processing machines in which a Mitsubishi CNC numerical control devices has been installed.

MELFA Processing Machine Loading Application

Force-sense Applications

Techniques and know-how are added to MELFA robots to achieve the automation of force-sense operations such as assembly, insertion, and inspection.

MELFA Force-sense Applications

Deburring/Polishing Application

Easily creates a machining path of deburring/polishing and performs machining!
On-site operators can automate their teaching process with rough teaching using a master workpiece and tools.

MELFA Deburring/Polishing Application
Page Top