Human-Machine Interfaces(HMIs)-GOT GOT SIMPLE Series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
New Features
The GOT SIMPLE Series upgrade brings the most demanded new features
Expanded user memory capacity (9 MB → 15 MB)
The user memory capacity has been expanded to 15 MB from the GOT SIMPLE Series previous model. There is no need to worry about the project data size when designing screens.
![Expanded user memory capacity (9 MB → 15 MB)](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_memory.jpg)
Support RS-485 connection
A common interface for RS-422 and RS-485 connections is available. Temperature controllers and MODBUS® devices can be connected.
- *For the MODBUS® communication, please refer to "MODBUS® communication also supported."
![Support RS-485 connection](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_RS-485.jpg)
Support outline font
Outline fonts can now be used on the GOT SIMPLE Series.
Antialiasing smoothes out text edges and displays clear characters, offering improved visibility of screen display.
![Support outline font](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_font.jpg)
Clear characters improves visibility
Enhanced traceability for easy troubleshooting
Operation log function
GOT records the operation information, such as the “what, when, and how” of an operation performed, in chronological order in an SD memory card. Use of the operation log function combined with the operator authentication function records additional information of “who” performed the operation.
![Operation log function](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_operation.jpg)
Using login management of the operator authentication function and recording operations by the operators enables you to check the “who, what, when, and how” of an operation performed. This is useful for preventing invalid operations and identify the cause of problems.
![Operation log function](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_login.jpg)
- *For the operator authentication function, please refer to "Security with password management."
Remote maintenance by using the VNC server function
VNC server function
If a problem occurred in a remote location, it is easy to monitor the GOT from your office and take corrective actions quickly.
![VNC server function](/fa/products/hmi/got/pmerit/got_simple/feature/images/index_vnc.jpg)