Solutions
Data Collection/Analysis
The Cycle for shop floor Improvement With Data Utilization
Improving productivity, quality, and energy efficiency by utilizing shop floor data to find the key to solving production issues and promoting improvements
Case16Conducting predictive maintenance on equipment by diagnosing vibration data
Diagnosis
The equipment abnormalities can be detected by analyzing and diagnosing the vibration data.
Vibrations can be easily analyzed for predictive maintenance while keeping initial costs low
The e-F@ctory Starter Package includes sample projects for the MELSEC iQ-R Series and the GOT2000 Series.
This package enables general vibration analysis, including frequency analysis and vibration intensity monitoring of each frequency band, allowing it to be used for various equipment.
● Suitable equipment
Equipment where changes in vibration when abnormalities occur, such as glass cutting equipment or grinders.
Diagnose the rotating mechanisms of equipment with minimal knowledge about vibration analysis and diagnosis
Projects which have been verified to work with MELSEC iQ-R Series and GOT2000 Series are provided as a package.
Simply connect the necessary devices, install the programs and screen data in the package, and detect abnormalities in equipment with rotating mechanisms by making only the necessary settings. The location of abnormalities can also be assessed with a precise diagnosis.
● Suitable equipment
Equipment that can continue to rotate in the same direction for a fixed time, at a fixed speed, and with a fixed load, such as motors, fans, compressors, pumps, reduction and increase drives, conveyors, converting machines (excluding equipment where impact vibrations occur, such as press machines, and equipment that generates v