Products

Print Page

Font Size:

Products

Software Tools

Software Tools

Network Software Tools Provide an Improved CNC Environment.

Development Tools : Design & Setup
User Support Tools : Training & Oparation Support

NC Servo Selection

By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor meeting specifications can be selected.

NC Servo Selection

NC Designer2

Screen Design
We provide a developmental environment where the MTB can customize screens easily.

Screen Design : NC Designer2

NC Trainer2/NC Trainer2 plus

Training Tool /Customization Support
NC Trainer2 plus supports customization development on all CNCs.
This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.

Training Tool /Customization Support : NC Trainer2/NC Trainer2 plus

NC Configurator2

NC Parameter Setup
NC parameters required for NC control and machine operation can be edited on a computer.

NC Parameter Setup : NC Configurator2

NC Analyzer2

Servo Adjustment
Servo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.

Servo Adjustment : NC Analyzer2

NC Explorer

DataTransfer
CNC machining data file can be executedusing Windows Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.

DataTransfer : NC Explorer

NC Monitor2

Remote Monitoring
Taking advantage of the network in a plant, CNC operation status can be monitored from remote location.

Remote Monitoring : NC Monitor2

Remote Monitor Tool (C70)

Remote Monitoring
An identical NC display screen can be displayed on a personal computer. By connecting a personal computer to the NC unit when necessary, various data can be checked and set using the same HMI as the standard NC screen. Remote Monitor Tool (C70) is free of change.

Remote Monitoring : Remote Monitor Tool (C70)
Page Top