Products

Print Page

Font Size:

Products

MELSEC iQ-R Series

MELSEC iQ-R Series

The core for next-generation automation environment.

To succeed in highly competitive markets, it's important to build automation systems that ensure high productivity and consistent product quality.
MELSEC iQ-R is taking a three-point approach to solving these problems: Reducing TCO, increasing Reliability and Reuse of existing assets.

CPU

Multi-CPU architecture, configured with ultra high-speed PLC CPU and CPUs such as the motion CPU and the C controller, helps to reduce the production cycle time.

CPU

Base unit

For installing devices such as power supply and CPU module.

Base

Power supply

This module is used for providing the electrical power for the CPU, input, output, and other modules on the base unit.

Power supply

I/O module

The digital I/O module intefaces bit signals to the control system.

I/O module

Analog module

Analog modules include the analog I/O module that interfaces voltage and current signals to the control system, the temperature input module that measures the temperature, and the temperature control module that controls the temperature.

Analog module

Motion/Positioning module

The motion module realizes high-speed and high-accuracy motion control with simple programming. The positioning module performs positioning such as helical interpolation.

Motion/Positioning module

Information/Network module

The information module enables information exchange with MES database and performs data logging. The network module supports various network such as CC-Link IE and CC-Link.

Information/Network module
Page Top