Products

Print Page

Font Size:

Products

MELSERVO-JE

MELSERVO-JE. MITSUBISHI SERVO and MOTOR

Apply servos to all machines with reliable basic performance and advanced ease-of-use.

With Mitsubishi's commitment to total system solutions and global supports, the MELSERVO-JE becomes the answer to the world-wide needs in driving control.

Servo Amplifier

Compatible with General-purpose (Pulse and Analog input) interface.

Servo Amplifier

Rotary Servo Motor

131,072 pulse/rev encoder, 200 V AC Class and range of products from 100 W to 3 kW.
HG-KN, HG-SN Series.

Rotary Servo Motor
Page Top