Products

Print Page

Font Size:

Products

MELIPC MI3000

MELIPC MI3000

High-resolution LCD monitor equipped as standard visualizes the shop floor

Large screen and high-resolution LCD panel is equipped as standard for data display and touch operation.
Pre-installed software GT SoftGOT2000 enables the same monitoring functions as the GOT2000 Series.

MI3000

MI3000 is equipped with large 21.5-inch widescreen display and a full HD high-resolution LCD panel*1.
Collected data can be displayed on the easy-to-view screen and can be operated by touch operations.

*1 Equipped on MI3321G-W

MI3000
Page Top