Products

Print Page

Font Size:

Products

Molded Case Circuit Breakers

Molded Case Circuit Breakers

Wide assorted products which is most suitable for protections of an overload and a short circuit.

These are basic products for the protection of the low voltage circuit. The WS-V series, Mitsubishi's latest Low voltage circuit breakers, prepares various variations including "F-style" of small size breakers and improves the usability of them.

Molded-Case Circuit Breakers (MCCB) NF

The molded case circuit breaker (MCCB) opens and closes a low voltage circuit, and breaks the fault current (an overload current or short circuit current) automatically to protect wirings/conductors of the circuit.

Molded-Case Circuit Breakers (MCCB)

Motor Protection Breakers NF

This kind of breaker is MCCB rated 225 Amp and less, and is available to protect a motor and the associated wiring or conductors.

Motor Protection Breakers
Page Top