Products

Print Page

Font Size:

Products

MELFA Smart Plus

MELFA Smart Plus

MELFA Smart Plus is an option that brings next-generation intelligence to MELFA FR series robots.

Advanced intelligent functions provide leading-edge functions for all phases of customer’s operations, from design and startup through to operation and maintenance.

Predictive maintenance function

Failing drive parts are detected before abnormalities in robot behavior become apparent. Downtime of production equipment is reduced.

Predictive maintenance function

Preventive maintenance function

Tracking the robot's operating status helps managing the robot's condition. Maintenance is now even more efficient.

Preventive maintenance function

Extended function of force sensor

Parameters for the optimum operation pattern are found by training in a short amount of time. Set-up and tact times of a force sensor are reduced.

Extended function of force sensor

Extended function of MELFA-3D Vision

Reduced startup time of the MELFA-3D vision thanks to automatic parameter adjustments which utilize our proprietary AI technology "Maisart".

Extended function of MELFA-3D Vision

2D vision sensor enhancement function

Robot systems can be set up easily using the vision sensor without specialist knowledge.

2D vision sensor enhancement function

Calibration assistance function

Easy set-up of 2D vision sensors and improved job precision. Time-consuming teaching is automated improving also the accuracy.

Calibration assistance function

Coordinated control for additional axes

Coordinated operation between the robot and an additional axis makes it possible for the robot to work on workpieces that exceed its operating range.

Coordinated control for additional axes

Robot mechanism temperature compensation function

Compensates for thermal expansion of the robot arm to increase position accuracy.

Robot mechanism temperature compensation function
Page Top