- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3165
TOKYO, January 31, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 8.0-inch WVGA and 12.1-inch XGA/WXGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. Sample sales will begin on February 28 via Mitsubishi Electric offices worldwide.
![Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel](/mobile0c9a66/sites/news/2018/images/0131-b.jpg)
Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel
The new modules will meet the increasing industrial demands for cover glass offering sturdy thickness and operation while wearing gloves. Accurate, multi-touch sensing is even possible when the screens are wet.Combining these cutting-edge touch capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are built to handle a diverse range of applications and installation configurations.
Product Features
- 1)Projected capacitive touch panels offering superior operability
- Thick, five-millimeter cover glass withstands rugged usage
- Ten-point touch operation for accurate sensing
- High-level operability, even when using gloves or on wet screens
- 2)Total touch-panel solution
- One-stop solution for TFT-LCD, touch panel and touch-control board
- Optional optical bonding (resin bonding of the TFT-LCD module, touch-panel sensor and cover glass for clearer images in bright light)
- Tempered cover glass and anti-reflection/anti-smudge surface treatment for wide-ranging use
- Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offer superior reliability
Sample Sale Schedule
Product | Model | Display Size |
Resolution | Brightness (cd/m2) |
Viewing angle ( ° ) <U/D>, <L/R> |
Shipment |
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA080MB01ADA11 | 8.0-inch | WVGA | 900 | 80/80, 80/80 | February 28, 2018 |
AA080MB11ADA11 | 1200 | 80/80, 80/80 | ||||
AA121XN01DDE11 | 12.1-inch | XGA | 500 | 80/80, 80/80 | ||
AA121XN11DDE11 | 1000 | 80/80, 80/80 | ||||
AA121XP01DDE11 | 400 | 85/85, 85/85 | ||||
AA121XP13DDE11 | 800 | 85/85, 85/85 | ||||
AA121TD01DDE11 | WXGA | 600 | 80/60, 80/80 | |||
AA121TD11DDE11 | 1200 | 80/60, 80/80 | ||||
AA121TH01DDE11 | 400 | 85/85, 85/85 | ||||
AA121TH11DDE11 | 800 | 85/85, 85/85 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices
-
Jun 14, 2024
-
Jun 10, 2024
-
Jun 06, 2024