- Semiconductors & Devices
FOR IMMEDIATE RELEASE No. 3210
TOKYO, September 12, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 7.0-inch WXGA and 15.0-inch XGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. The new modules are designed for industrial application, including measurement system machine tools, construction, agricultural vehicles and factory automation, as well as gas station point-of-sale terminals. Sample sales will begin on October 31 via Mitsubishi Electric offices worldwide.
![Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel](/mobile0c9a66/sites/news/2018/images/0912.jpg)
The new modules will meet the increasing industrial demand for thicker and sturdier cover glass supporting operation by those wearing gloves. Accurate, multi-touch sensing is possible even when the screens are wet. Combining these cutting-edge touch panel capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are built to handle a diverse range of applications and installation configurations.
Product Features
- 1) Projected capacitive touch panels offering superior operability
- Thick, five-millimeter cover glass withstanding rugged usage
- Ten-point touch operation allowing accurate sensing
- High-level operability, even when using gloves or when screens are wet
- 2) Total touch-panel solution
- One-stop solution for TFT-LCD, touch panel and touch-control board
- Optional optical bonding* providing clearer images in bright light
- Tempered cover glass and anti-reflection/anti-smudge surface treatment allowing a wide-range of uses
- Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offering superior reliability
- * Resin bonding of the TFT-LCD module, touch-panel sensor and cover glass
Sample Sale Schedule
Product | Model | Display Size | Resolution | Brightness (cd/m2) |
Shipment |
TFT-LCD Modules with Projected Capacitive Touch Panels |
AA070TA01ADA11 | 7.0-inch | WXGA | 800 | October 31, 2018 |
AA070TA11ADA11 | |||||
AA150XT02DDE11 | 15.0-inch | XGA | 600 | November 30, 2018 | |
AA150XT12DDE11 | 1200 | ||||
AA150XW01DDE11 | 400 | ||||
AA150XW14DDE11 | 800 |
Inquiry
Media contact
Customer Inquiries
Related articles
- Semiconductors & Devices
-
Jun 14, 2024
-
Jun 10, 2024
-
Jun 06, 2024