Products

Print Page

Font Size:

Products

Contactors and Motor Starters

Magnetic Contactors and Relays and Motor Protection Relays and Solid State Contactors

Wide selection of products that supports any usage environment.

MS-T/N Series Motor Starters feature specifications that are environmentally friendly, internationally usable, compact, easy to use and safe. They comply with many international standards, and cover a wide range of applications from switchboards to machines by high reliability.

Product List

  • Controls a motor and protects it from burnout.


    • • Non Reversing Motor Starters without Enclosure
    • • Reversing Motor Starters without Enclosure
    • • Mechanically Latched Motor Starters
    • • Delay Open Type Motor Starters
    • • Enclosed Motor Starters
    • • Motor Starter with Special Thermal Overload Relays
    • • Optional Parts and Accessories
  • Switches load current by using electromagnet.


    • • Non Reversing Contactors
    • • Reversing Contactors
    • • Mechanically Latched Contactors
    • • Delay Open Type Contactors
    • • Compact 3 Pole Contactors
    • • Optional Parts and Accessories
  • Commands or transmits control circuit signals.


    • • Contactor Relays
    • • Mechanically Latched Contactor Relays
    • • Contactor Relay with High Current
    • • Contactor Relay with Overlap Contact
    • • Delay Open Type Contactor Relays
    • • Optional Parts and Accessories
  • Protects the motor against burnout.


    • • Motor Protection Relays without Phase Failure Protection
    • • Motor Protection Relays with Phase Failure Protection
    • • Motor Protection Relays with Saturable Reactors
    • • Quick Trip Motor Protection Relays
    • • Optional Parts and Accessories
  • For use with rare load current and other usage conditions.


    • • DC Interface Contactors
    • • NC Main Contact Contactors
    • • DC Contactors
    • • Higt Switching Type Contactors
    • • Medium Voltage Vacuum Contactors
    • • Heavy Duty Clapper Type Contactors
  • Controls instruments with semiconductor devices.


    • • Solid State Contactors for Motor and Heater Load
    • • Solid State Contactors for Heater Load
    • • Optional Parts and Accessories
  • A Motor circuit breaker is a device integrating Low voltage circuit breakers and Thermal Overload Relays functions


    • • Motor Circuit Breakers
    • • Optional Parts and Accessories
  • For extension into facilities.


    • • Electronic Motor Protection Relays
    • • Voltage Detection Relays
    • • Re Starting Relay
    • • Star Delta Starters
Page Top