Products

Print Page

Font Size:

Products

Relays

Relays

Electromagnetic relays with improved reliability and usability.

Can be used as a relay for operating contactors, and multiple contact points enable reliable signal command and transmission.

Contactor Relays

Improved contact reliability with twin contact points.
Can be used with DIN rail and for relay operation.

Contactor Relays

Mechanically Latched Contactor Relays

Keeps mechanical relay contact during power cut or voltage drop.

Mechanically Latched Contactor Relays

Contactor Relay with High Current

Suitable for use with relatively high current of 2A or higher, and in any other environment that requires good electrical durability.

Contactor Relay with High Current

Contactor Relay with Overlap Contact

Equipped with overlapping contacts in which normally closed contact is turned off only after normally open contact is turned on.

Contactor Relay with Overlap Contact

Delay Open Type Contactor Relays

Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control of relays when the power is restored.

Delay Open Type Contactor Relays

Optional Parts and Accessories

We have a lot of optional units for Contactor Relays.

Optional Parts and Accessories
Page Top