Products

Print Page

Font Size:

Products

Motor Starters

Motor Starters

Protects your motor against risks.

This device is capable of protecting the motor from overload and phase-loss alone.

Non Reversing Motor Starters without Enclosure

Suitable for motor start and stop switching and burnout protection.
Standard models comply with Japanese and many international standards.

Non Reversing Motor Starters without Enclosure

Reversing Motor Starters without Enclosure

Suitable for AC motor forward or reverse rotation such as conveyor line.
Employs mechanical interlocks for better safety.

Reversing Motor Starters without Enclosure

Mechanically Latched Motor Starters

Incorporated mechanical latch relay that maintains constant power even during power cut etc.
Suitable for distribution panels, memory circuits for core systems of buildings or others.

Mechanically Latched Motor Starters

Delay Open Type Motor Starters

Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control when the power is restored.

Delay Open Type Contactors and Motor Starters

Enclosed Motor Starters

Motor starters enclosed in a box for the prevention of electric shocks and accumulation of dust.
Equipped with push buttons that make the switching on and off easy.

Enclosed Motor Starters

Motor Starter with Special Thermal Overload Relays

Lineup featuring protection for motors that have a long startup time or low heat capacity.

Motor Starter with Special Thermal Overload Relays

Optional Parts and Accessories

We have a lot of optional units for Motor Starters.

Optional Parts and Accessories
Page Top