Product Specifications of GT27-040 and GT25-040 Models | English |
|
Appearance of the RS-232 and RS-422/485 Interfaces for GT27 and GT25 Models to Be Changed for Overseas | English |
|
Color of the Reset Switch and Shape of the S.MODE Switch for GT27 and GT25 Models to Be Changed for Overseas | English |
|
Material Change for Extension Interface Covers for GT27 and GT25 Models for Overseas | English |
|
List of VNC Servers Supporting the Remote Personal Computer Operation (Ethernet) Function Validated to Operate with the GOT2000 Series | English |
|
Changing the Color of the Screw Fastening Portion of RS-422/485 Interface for GT27 and GT25 Models | English |
|
Precautions for the GOT Mobile Function | English |
|
Guidelines on Compliance with FDA 21 CFR Part 11 for the GOT2000 and GOT1000 Series | English |
|
Precautions when Replacing GOT-A900 Series with GOT2000 Series | English |
|
Precautions when Replacing GOT1000 Series with GOT2000 Series | English |
|
GOT2000 Series TCP/IP Stack Vulnerabilities | English |
|
List of Devices Validated to Operate with the GOT Mobile of GOT2000 Series (for Overseas) | English |
|
Incorrect Operation of Numerical Input Objects in MELSOFT GT Works3 | English |
|
VNC client software that can be used with the GOT2000 series VNC server function | English |
|
Operation Check Results of Non-Mitsubishi SD Cards on GOT2000 Series Units | English |
|
Cleaning and Disinfecting the GOT Screen | English |
|
List of Devices Validated to Operate with the GOT2000 Series' FTP Server Function/ File Transfer Function for Overseas | English |
|
List of Valid Devices Applicable for GOT2000 Series MODBUS Connection for Overseas | English |
|
Information and precautions on replacing GOT1000 with GOT2000 or GS (GT10 model → GT21 model) (for overseas) | English |
|
Changes in Rating Plate of GOT and Optional Products | English |
|
Rating Plate and Packaging Label Changes along with the EAC Certification and CE Directive Amendment | English |
|
Request of Preventive Maintenance and Inspections for the GOT2000 Series Models | English |
|
Precautions to Acquire the Type Approval Certificate for the GOT2000 Series | English |
|
Compliance with the EU RoHS Recast Directive 2011/65/EU for Overseas | English |
|
List of CC-Link IE Field Network Basic-compatible Equipment Validated to Operate with the GOT2000 Series and the GOT SIMPLE series for Overseas | English |
|
List of SLMP-compatible Equipment Validated to Operate with the GOT2000 Series for Overseas | English |
|
List of Valid Devices Applicable for GOT2000 Series and GOT SIMPLE Series (for Overseas) | English |
|
Use of the UKCA Marking due to the Departure of the UK from the EU (for Overseas) | English |
|
Precautions when Replacing GOT-F900 Series, ET-940 Series, or A950 Handy GOT with GOT2000 Series or GOT SIMPLE Series (for Overseas) | English |
|
Description Change on GOT2000 and GOT1000 Series to Comply with New China RoHS Directive for Overseas | English |
|