Factory Automation

Human-Machine Interfaces(HMIs)-GOTGT2715-XTBD   Download   Technical bulletin

Technical bulletin

Name of the documentLanguageArticle number (file size)
Changing the LCDs of the GT25 and GT27 models for OverseasEnglish
Changes of the RS-232, RS-422/485, and Ethernet interfaces for the GOT2000 series GT27 modelsEnglish
Product Specifications of GT27-040 and GT25-040 ModelsEnglish
Change of the Storage Capacity of the User Area in the Operation Memory (RAM) for GT27 Models for OverseasEnglish
Appearance of the RS-232 and RS-422/485 Interfaces for GT27 and GT25 Models to Be Changed for OverseasEnglish
Color of the Reset Switch and Shape of the S.MODE Switch for GT27 and GT25 Models to Be Changed for OverseasEnglish
Material Change for Extension Interface Covers for GT27 and GT25 Models for OverseasEnglish
List of VNC Servers Supporting the Remote Personal Computer Operation (Ethernet) Function Validated to Operate with the GOT2000 SeriesEnglish
Changing the Color of the Screw Fastening Portion of RS-422/485 Interface for GT27 and GT25 ModelsEnglish
Precautions for the GOT Mobile FunctionEnglish
Changes in the Utility Function of GT27 ModelsEnglish
Guidelines on Compliance with FDA 21 CFR Part 11 for the GOT2000 and GOT1000 SeriesEnglish
Change of the Liquid Crystal Display for a GT27 ModelEnglish
Changing the Ethernet Interface for the GOT2000 Series/GOT1000 Series Multimedia UnitEnglish
Precautions when Replacing GOT-A900 Series with GOT2000 SeriesEnglish
Precautions when Replacing GOT1000 Series with GOT2000 SeriesEnglish
GOT2000 Series TCP/IP Stack VulnerabilitiesEnglish
List of Devices Validated to Operate with the GOT Mobile of GOT2000 Series (for Overseas)English
Incorrect Operation of Numerical Input Objects in MELSOFT GT Works3English
VNC client software that can be used with the GOT2000 series VNC server functionEnglish
Operation Check Results of Non-Mitsubishi SD Cards on GOT2000 Series UnitsEnglish
Cleaning and Disinfecting the GOT ScreenEnglish
List of Devices Validated to Operate with the GOT2000 Series' FTP Server Function/ File Transfer Function for OverseasEnglish
List of Valid Devices Applicable for GOT2000 Series MODBUS Connection for OverseasEnglish
Information and precautions on replacing GOT1000 with GOT2000 or GS (GT10 model → GT21 model) (for overseas)English
Changes in Rating Plate of GOT and Optional ProductsEnglish
Rating Plate and Packaging Label Changes along with the EAC Certification and CE Directive AmendmentEnglish
Request of Preventive Maintenance and Inspections for the GOT2000 Series ModelsEnglish
Precautions to Acquire the Type Approval Certificate for the GOT2000 SeriesEnglish
Compliance with the EU RoHS Recast Directive 2011/65/EU for OverseasEnglish
List of CC-Link IE Field Network Basic-compatible Equipment Validated to Operate with the GOT2000 Series and the GOT SIMPLE series for OverseasEnglish
List of SLMP-compatible Equipment Validated to Operate with the GOT2000 Series for OverseasEnglish
List of Valid Devices Applicable for GOT2000 Series and GOT SIMPLE Series (for Overseas)English
Use of the UKCA Marking due to the Departure of the UK from the EU (for Overseas)English
Precautions when Replacing GOT-F900 Series, ET-940 Series, or A950 Handy GOT with GOT2000 Series or GOT SIMPLE Series (for Overseas)English
Description Change on GOT2000 and GOT1000 Series to Comply with New China RoHS Directive for OverseasEnglish